Aurora Networks® (ANS) und RUCKUS® Networks sind jetzt Vistance Networks
F09891-000 | OCAB-L1-02-B3
- Available in:
- EMEA
- Latin America
- North America
Fiber Optic Power Reducing Build Out Attenuator, singlemode LC/UPC, 2dB, blue
Specifications
Features and Benefits
- Designed to reduce or balance the power in passive optical networks
- Insertable between the connector and the adapter and therefore suited for distribution frames, cabinets and boxes
- High system flexibility because of wave-length independency and polarization insensitivity
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber attenuator |
| Product Series | OCAB |
General Specifications
| Color | Blue |
| Interface | LC/UPC |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D |
| Attenuation Tolerance | ± 0.5 dB |
| Attenuation, nominal | 2 dB |
| Operating Wavelength | 1430 – 1625 nm |
| Optical Power, maximum | 250 mW |
| Return Loss, minimum | 50 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber attenuator |
| Product Series | OCAB |
General Specifications
| Color | Blue |
| Interface | LC/UPC |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D |
| Attenuation Tolerance | ± 0.5 dB |
| Attenuation, nominal | 2 dB |
| Operating Wavelength | 1430 – 1625 nm |
| Optical Power, maximum | 250 mW |
| Return Loss, minimum | 50 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
