108626243 | MFA-LC12-AQ-10-BULK-PACK-SHUTTERED
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LazrSPEED® LC Multiport Shuttered Adapter, Aqua, 10 Bulk Pack
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Brand | LazrSPEED® |
Product Series | MFA |
General Specifications
Body Style | Ganged |
Color | Aqua |
Interface | LC/UPC |
Mounting | No flange |
Shuttered | Yes |
Total Ports, quantity | 12 |
Material Specifications
Alignment Sleeve Material | Zirconia (ceramic) |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Brand | LazrSPEED® |
Product Series | MFA |
General Specifications
Body Style | Ganged |
Color | Aqua |
Interface | LC/UPC |
Mounting | No flange |
Shuttered | Yes |
Total Ports, quantity | 12 |
Material Specifications
Alignment Sleeve Material | Zirconia (ceramic) |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse