760259011
- Available in:
- Asia
- EMEA
- North America
MPO Pin Exchanger, Male, Pro, 10 PK SM Elite
Specifications
Product classification
| Regional Availability | Asia | EMEA | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Tool |
General Specifications
| Application | Replacement male pin holder |
| Interface | MPO Male |
| Interface Feature | Gender Change |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Included | 10 pack, Male pin holders |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Tool |
General Specifications
| Application | Replacement male pin holder |
| Interface | MPO Male |
| Interface Feature | Gender Change |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Included | 10 pack, Male pin holders |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
