760152637 | LC02-LP-COLLAR-RD-100-PACK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LC Duplex Low Profile Adapter Collar Assembly, red, without shutter
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Shutter assembly |
General Specifications
| Body Style | Duplex |
| Color | Red |
| Compatible Interface | LC |
| Interface | LC |
| Interface Feature | Reduced footprint |
| Mounting | Collar, no shutter assembly |
| Shuttered | No |
Dimensions
| Height | 11.9 mm | 0.469 in |
| Width | 14.8 mm | 0.583 in |
| Length | 11.7 mm | 0.461 in |
Packaging and Weights
| Packaging quantity | 100 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Shutter assembly |
General Specifications
| Body Style | Duplex |
| Color | Red |
| Compatible Interface | LC |
| Interface | LC |
| Interface Feature | Reduced footprint |
| Mounting | Collar, no shutter assembly |
| Shuttered | No |
Dimensions
| Height | 11.9 mm | 0.469 in |
| Width | 14.8 mm | 0.583 in |
| Length | 11.7 mm | 0.461 in |
Packaging and Weights
| Packaging quantity | 100 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse
