Warning Icon
This product was discontinued on: January 2, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

264SEM

Base Product: WAVEGUIDE-CONNECTORS

Fixed-tuned PDR84 for elliptical waveguide 64

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, fixed-tuned
Inner Contact Plating Unplated
Interface PDR84
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 82.55 mm | 3.25 in
Length 87.884 mm | 3.46 in
Transition Length 55.118 mm | 2.17 in
Waveguide Size WR112 | WG15 | R84

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 7.125 – 7.75 GHz
Peak Power at Frequency, maximum 60.00 kW @ 7.40 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 1.4 kg | 3.086 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Elliptical waveguide connector

General Specifications

Attachment Method Tab-flare | Tool-flare
Body Style Straight, fixed-tuned
Inner Contact Plating Unplated
Interface PDR84
Outer Contact Plating Unplated
Pressurizable Yes

Dimensions

Width 82.55 mm | 3.25 in
Length 87.884 mm | 3.46 in
Transition Length 55.118 mm | 2.17 in
Waveguide Size WR112 | WG15 | R84

Electrical Specifications

Insertion Loss, typical 0.01 dB
Operating Frequency Band 7.125 – 7.75 GHz
Peak Power at Frequency, maximum 60.00 kW @ 7.40 GHz

Material Specifications

Material Type Brass

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)

Packaging and Weights

Weight, net 1.4 kg | 3.086 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification