COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
Produkte
Verwandte Ergebnisse
COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
Straight BNC Coax Connectors, 1695A, CD7506, VSD2001TS, single
Regional Availability | North America |
Product Type | Broadcast video connector |
Body Style | Straight |
Compatible Cable type | CD7506 | RG 1695A | VSD2001TS |
Inner Contact Attachment Method | Crimp |
Interface | BNC Male |
Outer Contact Attachment Method | Crimp |
Connector Impedance | 75 ohm |
Insulation Resistance, minimum | 200 mOhm |
Voltage Rating | 1000 V |
Attachment Durability | 500 cycles |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Relative Humidity | 0%–95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | North America |
Product Type | Broadcast video connector |
Body Style | Straight |
Compatible Cable type | CD7506 | RG 1695A | VSD2001TS |
Inner Contact Attachment Method | Crimp |
Interface | BNC Male |
Outer Contact Attachment Method | Crimp |
Connector Impedance | 75 ohm |
Insulation Resistance, minimum | 200 mOhm |
Voltage Rating | 1000 V |
Attachment Durability | 500 cycles |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Relative Humidity | 0%–95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |