Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

BNC-1-N

  • Available in:
  • North America
Straight BNC Coax Connectors, 734, 1505A
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Product Type Broadcast video connector

General Specifications

Body Style Straight
Compatible Cable type RG 1505A | RG 734
Inner Contact Attachment Method Crimp
Interface BNC Male
Outer Contact Attachment Method Crimp

Electrical Specifications

Connector Impedance 75 ohm
Insulation Resistance, minimum 200 mOhm
Voltage Rating 1000 V

Mechanical Specifications

Attachment Durability 500 cycles

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Relative Humidity 0%–95%, non-condensing
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Broadcast video connector

General Specifications

Body Style Straight
Compatible Cable type RG 1505A | RG 734
Inner Contact Attachment Method Crimp
Interface BNC Male
Outer Contact Attachment Method Crimp

Electrical Specifications

Connector Impedance 75 ohm
Insulation Resistance, minimum 200 mOhm
Voltage Rating 1000 V

Mechanical Specifications

Attachment Durability 500 cycles

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Relative Humidity 0%–95%, non-condensing
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse