COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
Produkte
Verwandte Ergebnisse
COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
ProAx® American Triax Complete Camera Connector Male Plug, B38 (3/8"), 0.360" cables, 75 ohms
Regional Availability | North America |
Product Type | Broadcast camera connector |
Product Brand | ProAx® |
Product Series | ProAx |
Body Style | Straight |
Compatible Cable type | B38 (0.360") |
Inner Contact Attachment Method | Crimp |
Interface | Triax plug, male |
Outer Contact Attachment Method | Crimp |
Plating Type | Nickel |
Connector Impedance | 75 ohm |
Dielectric Withstand Voltage | 1500 Vac |
Material Type | Brass |
Attachment Durability | 1000 cycles |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Relative Humidity | 0%–95%, non-condensing |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | North America |
Product Type | Broadcast camera connector |
Product Brand | ProAx® |
Product Series | ProAx |
Body Style | Straight |
Compatible Cable type | B38 (0.360") |
Inner Contact Attachment Method | Crimp |
Interface | Triax plug, male |
Outer Contact Attachment Method | Crimp |
Plating Type | Nickel |
Connector Impedance | 75 ohm |
Dielectric Withstand Voltage | 1500 Vac |
Material Type | Brass |
Attachment Durability | 1000 cycles |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Relative Humidity | 0%–95%, non-condensing |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |