SVA15PRSM
HomeConnect® Mini Subscriber Amplifier, 15 dB, one port
Specifications
Product Classification
Product Type | RF amplifier |
Product Brand | HomeConnect® |
General Specifications
Device Type | Subscriber amplifier |
Application | Indoor | Outdoor |
Video Ports, quantity | 1 |
Video Standard | NTSC |
Electrical Specifications
Distortion Performance (CCN), minimum | 70 dBc |
Distortion Performance (CSO), minimum | 65 dBc |
Distortion Performance (CTB), minimum | 80 dBc |
Distortion Performance (X-Mod), minimum | 75 dB |
Group Delay, channel 2–4, maximum | 20 ns |
Group Delay, channel 5–6, maximum | 5 ns |
Group Delay, reverse, maximum | 20 ns |
Hum Modulation, minimum | -75 dB |
Impedance | 75 ohm |
Operating Current at Voltage | 200 mA @ 12 Vdc |
Shielding Effectiveness, minimum | 100 dB |
Surge Capability Test Method | ANSI/SCTE 81 | IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on input port |
Surge Capability Waveform | 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform |
Electrical Specifications, Isolation
Isolation at Frequency Band, power port to RF output, minimum | 55 dB @ 5–1002 MHz |
Electrical Specifications, Rx (Uplink)
Flatness | ±0.5 dB |
Insertion Loss, maximum | 1.2 dB |
Return Loss, minimum | 20 dB |
Operating Frequency Band | 5 – 42 MHz |
Electrical Specifications, Tx (Downlink)
Flatness | ±0.75 dB |
Gain | 15 dB |
Noise Figure, maximum | 4 dB |
Operating Frequency Band | 53 – 1002 MHz |
Return Loss, minimum | 20 dB |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | SCTE |
Packaging and Weights
Height, packed | 190.5 mm | 7.5 in |
Width, packed | 228.6 mm | 9 in |
Length, packed | 469.9 mm | 18.5 in |
Carton Quantity | 20 |
Included | Power adapter |
Weight, gross | 7.711 kg | 17 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Product Type | RF amplifier |
Product Brand | HomeConnect® |
General Specifications
Device Type | Subscriber amplifier |
Application | Indoor | Outdoor |
Video Ports, quantity | 1 |
Video Standard | NTSC |
Electrical Specifications
Distortion Performance (CCN), minimum | 70 dBc |
Distortion Performance (CSO), minimum | 65 dBc |
Distortion Performance (CTB), minimum | 80 dBc |
Distortion Performance (X-Mod), minimum | 75 dB |
Group Delay, channel 2–4, maximum | 20 ns |
Group Delay, channel 5–6, maximum | 5 ns |
Group Delay, reverse, maximum | 20 ns |
Hum Modulation, minimum | -75 dB |
Impedance | 75 ohm |
Operating Current at Voltage | 200 mA @ 12 Vdc |
Shielding Effectiveness, minimum | 100 dB |
Surge Capability Test Method | ANSI/SCTE 81 | IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on input port |
Surge Capability Waveform | 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform |
Electrical Specifications, Isolation
Isolation at Frequency Band, power port to RF output, minimum | 55 dB @ 5–1002 MHz |
Electrical Specifications, Rx (Uplink)
Flatness | ±0.5 dB |
Insertion Loss, maximum | 1.2 dB |
Return Loss, minimum | 20 dB |
Operating Frequency Band | 5 – 42 MHz |
Electrical Specifications, Tx (Downlink)
Flatness | ±0.75 dB |
Gain | 15 dB |
Noise Figure, maximum | 4 dB |
Operating Frequency Band | 53 – 1002 MHz |
Return Loss, minimum | 20 dB |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | SCTE |
Packaging and Weights
Height, packed | 190.5 mm | 7.5 in |
Width, packed | 228.6 mm | 9 in |
Length, packed | 469.9 mm | 18.5 in |
Carton Quantity | 20 |
Included | Power adapter |
Weight, gross | 7.711 kg | 17 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Installation Instruction
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Warranty
Other Ways to Browse