Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

HJ9HP-50

HJ9-50, HELIAX® High Power Air Dielectric Coaxial Cable, corrugated copper, 5 in, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HJ9HP-50

General Specifications

Flexibility Standard
Jacket Color Black

Dimensions

Diameter Over Jacket 132.08 mm | 5.2 in
Inner Conductor OD 51.308 mm | 2.02 in
Outer Conductor OD 127 mm | 5 in
Nominal Size 5 in
Cable Volume 10869.651 L/km | 117 ft³/kft

Electrical Specifications

Cable Impedance 50 ohm ±0.5 ohm
Capacitance 68.241 pF/m | 20.8 pF/ft
dc Resistance, Inner Conductor 0.1 ohms/kft | 0.328 ohms/km
dc Resistance, Outer Conductor 0.04 ohms/kft | 0.131 ohms/km
dc Test Voltage 26000 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 12000 V
Operating Frequency Band 1 – 960 MHz
Peak Power 1690 kW
Power Attenuation 13.348199844360352
Velocity 96 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.021 0.006 1,690.00
1.5 MHz 0.026 0.008 1,690.00
2.0 MHz 0.030 0.009 1,464.06
10.0 MHz 0.069 0.021 634.45
20.0 MHz 0.100 0.030 438.44
30.0 MHz 0.124 0.038 351.85
50.0 MHz 0.165 0.050 265.34
85.0 MHz 0.223 0.068 196.50
88.0 MHz 0.227 0.069 192.63
100.0 MHz 0.245 0.075 178.93
108.0 MHz 0.256 0.078 171.11
150.0 MHz 0.310 0.095 141.08
174.0 MHz 0.339 0.103 129.13
200.0 MHz 0.369 0.112 118.74
204.0 MHz 0.373 0.114 117.33
300.0 MHz 0.473 0.144 92.58
400.0 MHz 0.567 0.173 77.25
450.0 MHz 0.611 0.186 71.64
460.0 MHz 0.620 0.189 70.64
500.0 MHz 0.654 0.199 66.93
512.0 MHz 0.664 0.203 65.91
600.0 MHz 0.737 0.225 59.42
700.0 MHz 0.816 0.249 53.66
800.0 MHz 0.893 0.272 49.07
824.0 MHz 0.910 0.278 48.10
894.0 MHz 0.962 0.293 45.52
960.0 MHz 1.010 0.308 43.36

Material Specifications

Dielectric Material PTFE
Jacket Material PE
Inner Conductor Material Copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 1270 mm | 50 in
Number of Bends, minimum 15
Number of Bends, typical 30
Tensile Strength 454 kg | 1000.897 lb
Bending Moment 271.164 N-m | 200 ft lb
Flat Plate Crush Strength 4.286 kg/mm | 240 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 150 °C | 302 °F

Packaging and Weights

Cable weight 5.060 kg/m | 3.4 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HJ9HP-50

General Specifications

Flexibility Standard
Jacket Color Black

Dimensions

Diameter Over Jacket 132.08 mm | 5.2 in
Inner Conductor OD 51.308 mm | 2.02 in
Outer Conductor OD 127 mm | 5 in
Nominal Size 5 in
Cable Volume 10869.651 L/km | 117 ft³/kft

Electrical Specifications

Cable Impedance 50 ohm ±0.5 ohm
Capacitance 68.241 pF/m | 20.8 pF/ft
dc Resistance, Inner Conductor 0.1 ohms/kft | 0.328 ohms/km
dc Resistance, Outer Conductor 0.04 ohms/kft | 0.131 ohms/km
dc Test Voltage 26000 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 12000 V
Operating Frequency Band 1 – 960 MHz
Peak Power 1690 kW
Power Attenuation 13.348199844360352
Velocity 96 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.021 0.006 1,690.00
1.5 MHz 0.026 0.008 1,690.00
2.0 MHz 0.030 0.009 1,464.06
10.0 MHz 0.069 0.021 634.45
20.0 MHz 0.100 0.030 438.44
30.0 MHz 0.124 0.038 351.85
50.0 MHz 0.165 0.050 265.34
85.0 MHz 0.223 0.068 196.50
88.0 MHz 0.227 0.069 192.63
100.0 MHz 0.245 0.075 178.93
108.0 MHz 0.256 0.078 171.11
150.0 MHz 0.310 0.095 141.08
174.0 MHz 0.339 0.103 129.13
200.0 MHz 0.369 0.112 118.74
204.0 MHz 0.373 0.114 117.33
300.0 MHz 0.473 0.144 92.58
400.0 MHz 0.567 0.173 77.25
450.0 MHz 0.611 0.186 71.64
460.0 MHz 0.620 0.189 70.64
500.0 MHz 0.654 0.199 66.93
512.0 MHz 0.664 0.203 65.91
600.0 MHz 0.737 0.225 59.42
700.0 MHz 0.816 0.249 53.66
800.0 MHz 0.893 0.272 49.07
824.0 MHz 0.910 0.278 48.10
894.0 MHz 0.962 0.293 45.52
960.0 MHz 1.010 0.308 43.36

Material Specifications

Dielectric Material PTFE
Jacket Material PE
Inner Conductor Material Copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 1270 mm | 50 in
Number of Bends, minimum 15
Number of Bends, typical 30
Tensile Strength 454 kg | 1000.897 lb
Bending Moment 271.164 N-m | 200 ft lb
Flat Plate Crush Strength 4.286 kg/mm | 240 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 150 °C | 302 °F

Packaging and Weights

Cable weight 5.060 kg/m | 3.4 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category