Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

HJ9-50

HJ9-50, HELIAX® Standard Air Dielectric Coaxial Cable, corrugated copper, 5 in, black PE jacket

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HJ9-50

General Specifications

Flexibility Standard
Jacket Color Black

Dimensions

Diameter Over Jacket 132.08 mm | 5.2 in
Inner Conductor OD 51.308 mm | 2.02 in
Outer Conductor OD 127 mm | 5 in
Nominal Size 5 in
Cable Volume 10869.651 L/km | 117 ft³/kft

Electrical Specifications

Cable Impedance 50 ohm ±0.5 ohm
Capacitance 71.194 pF/m | 21.7 pF/ft
dc Resistance, Inner Conductor 0.328 ohms/km | 0.1 ohms/kft
dc Resistance, Outer Conductor 0.131 ohms/km | 0.04 ohms/kft
dc Test Voltage 27500 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 12000 V
Operating Frequency Band 1 – 960 MHz
Peak Power 1890 kW
Power Attenuation 6.6605000495910645
Velocity 93 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.024 0.007 898.90
1.5 MHz 0.030 0.009 732.78
2.0 MHz 0.034 0.011 633.76
10.0 MHz 0.078 0.024 279.96
20.0 MHz 0.111 0.034 196.17
30.0 MHz 0.137 0.042 159.06
50.0 MHz 0.179 0.055 121.87
85.0 MHz 0.237 0.072 92.12
88.0 MHz 0.242 0.074 90.44
100.0 MHz 0.259 0.079 84.49
108.0 MHz 0.269 0.082 81.09
150.0 MHz 0.322 0.098 67.97
174.0 MHz 0.348 0.106 62.72
200.0 MHz 0.376 0.115 58.14
204.0 MHz 0.380 0.116 57.51
300.0 MHz 0.470 0.143 46.51
400.0 MHz 0.552 0.168 39.60
450.0 MHz 0.590 0.180 37.06
460.0 MHz 0.597 0.182 36.60
500.0 MHz 0.626 0.191 34.91
512.0 MHz 0.635 0.193 34.44
600.0 MHz 0.695 0.212 31.45
700.0 MHz 0.759 0.231 28.78
800.0 MHz 0.821 0.250 26.62
824.0 MHz 0.835 0.255 26.17
894.0 MHz 0.876 0.267 24.95
960.0 MHz 0.914 0.278 23.92

Material Specifications

Dielectric Material PE
Jacket Material PE
Inner Conductor Material Copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 1270 mm | 50 in
Number of Bends, minimum 15
Number of Bends, typical 30
Tensile Strength 454 kg | 1000.897 lb
Bending Moment 271.164 N-m | 200 ft lb
Flat Plate Crush Strength 4.911 kg/mm | 275 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 4.911 kg/m | 3.3 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HJ9-50

General Specifications

Flexibility Standard
Jacket Color Black

Dimensions

Diameter Over Jacket 132.08 mm | 5.2 in
Inner Conductor OD 51.308 mm | 2.02 in
Outer Conductor OD 127 mm | 5 in
Nominal Size 5 in
Cable Volume 10869.651 L/km | 117 ft³/kft

Electrical Specifications

Cable Impedance 50 ohm ±0.5 ohm
Capacitance 71.194 pF/m | 21.7 pF/ft
dc Resistance, Inner Conductor 0.328 ohms/km | 0.1 ohms/kft
dc Resistance, Outer Conductor 0.131 ohms/km | 0.04 ohms/kft
dc Test Voltage 27500 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 12000 V
Operating Frequency Band 1 – 960 MHz
Peak Power 1890 kW
Power Attenuation 6.6605000495910645
Velocity 93 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.024 0.007 898.90
1.5 MHz 0.030 0.009 732.78
2.0 MHz 0.034 0.011 633.76
10.0 MHz 0.078 0.024 279.96
20.0 MHz 0.111 0.034 196.17
30.0 MHz 0.137 0.042 159.06
50.0 MHz 0.179 0.055 121.87
85.0 MHz 0.237 0.072 92.12
88.0 MHz 0.242 0.074 90.44
100.0 MHz 0.259 0.079 84.49
108.0 MHz 0.269 0.082 81.09
150.0 MHz 0.322 0.098 67.97
174.0 MHz 0.348 0.106 62.72
200.0 MHz 0.376 0.115 58.14
204.0 MHz 0.380 0.116 57.51
300.0 MHz 0.470 0.143 46.51
400.0 MHz 0.552 0.168 39.60
450.0 MHz 0.590 0.180 37.06
460.0 MHz 0.597 0.182 36.60
500.0 MHz 0.626 0.191 34.91
512.0 MHz 0.635 0.193 34.44
600.0 MHz 0.695 0.212 31.45
700.0 MHz 0.759 0.231 28.78
800.0 MHz 0.821 0.250 26.62
824.0 MHz 0.835 0.255 26.17
894.0 MHz 0.876 0.267 24.95
960.0 MHz 0.914 0.278 23.92

Material Specifications

Dielectric Material PE
Jacket Material PE
Inner Conductor Material Copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 1270 mm | 50 in
Number of Bends, minimum 15
Number of Bends, typical 30
Tensile Strength 454 kg | 1000.897 lb
Bending Moment 271.164 N-m | 200 ft lb
Flat Plate Crush Strength 4.911 kg/mm | 275 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 4.911 kg/m | 3.3 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system