222040-1
Base Product: SUPER-PREMIUM-ELLIPTICAL-WAVEGUIDE
EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, unjacketed
Specifications
Product Classification
Product Type | Super premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Super Premium |
General Specifications
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 51.1 mm | 2.012 in |
Diameter Over Jacket (H Plane) | 29.5 mm | 1.161 in |
Cable Volume | 855 L/km | 9.203 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.001 GHz |
Group Delay at Frequency | 126 ns/100 ft @ 6.775 GHz | 413 ns/100 m @ 6.775 GHz |
Operating Frequency Band | 6.425 – 7.125 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
6.425 GHz | 4.580 | 1.396 | 4.74 | 78.20 |
6.63 GHz | 4.492 | 1.369 | 4.83 | 79.70 |
6.83 GHz | 4.419 | 1.347 | 4.91 | 81.00 |
7.03 GHz | 4.357 | 1.328 | 4.98 | 82.20 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
6.425–7.125 GHz | 1.050 | 32.30 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | Unjacketed |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 740 mm | 29.134 in |
Minimum Bend Radius, Single Bend (E Plane) | 180 mm | 7.087 in |
Minimum Bend Radius, Single Bend (H Plane) | 510 mm | 20.079 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.76 kg/m | 0.511 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Super premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Super Premium |
General Specifications
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 51.1 mm | 2.012 in |
Diameter Over Jacket (H Plane) | 29.5 mm | 1.161 in |
Cable Volume | 855 L/km | 9.203 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.001 GHz |
Group Delay at Frequency | 126 ns/100 ft @ 6.775 GHz | 413 ns/100 m @ 6.775 GHz |
Operating Frequency Band | 6.425 – 7.125 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
6.425 GHz | 4.580 | 1.396 | 4.74 | 78.20 |
6.63 GHz | 4.492 | 1.369 | 4.83 | 79.70 |
6.83 GHz | 4.419 | 1.347 | 4.91 | 81.00 |
7.03 GHz | 4.357 | 1.328 | 4.98 | 82.20 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
6.425–7.125 GHz | 1.050 | 32.30 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | Unjacketed |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 740 mm | 29.134 in |
Minimum Bend Radius, Single Bend (E Plane) | 180 mm | 7.087 in |
Minimum Bend Radius, Single Bend (H Plane) | 510 mm | 20.079 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.76 kg/m | 0.511 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse