Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

3-553820-4

  • Available in:
  • North America
Undercarpet Flat Copper Cable, 5 conductors, 12 AWG, IG, shielded, 100 ft, white/green/black/blue/red
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Undercarpet cable with isolated ground is for use with sensitive computer equipment
  • Available in 3 and 5-conductor versions
Specifications

Product Classification

Regional Availability North America
Product Type Power cable
Product Series Undercarpet

General Specifications

Cable Type FCC
Conductors, quantity 5
Ground Wire Type Isolated
Jacket Color Blue
Jacket Color, singles White | Blue | Black | Green | Red

Dimensions

Height Over Jacket 1.295 mm | 0.051 in
Width Over Jacket 117.348 mm | 4.62 in
Cable Length 30.48 m | 100 ft
Conductor Gauge, singles 12 AWG

Electrical Specifications

Current Rating, maximum, specific 20.0 A @ 20 °C
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material PVC

Environmental Specifications

Environmental Space Indoor
Safety Standard CSA | UL

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Power cable
Product Series Undercarpet

General Specifications

Cable Type FCC
Conductors, quantity 5
Ground Wire Type Isolated
Jacket Color Blue
Jacket Color, singles White | Blue | Black | Green | Red

Dimensions

Height Over Jacket 1.295 mm | 0.051 in
Width Over Jacket 117.348 mm | 4.62 in
Cable Length 30.48 m | 100 ft
Conductor Gauge, singles 12 AWG

Electrical Specifications

Current Rating, maximum, specific 20.0 A @ 20 °C
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material PVC

Environmental Specifications

Environmental Space Indoor
Safety Standard CSA | UL

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category