810111055/DB | C-024-RD-8G-M02WH/10D/AY/D-0500-DE00
Base Product: C-RD
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Fiber indoor/outdoor Retractable Façade Distribution Cable, 24 fibers, Singlemode, G.657.A2, Gel-free, Meters jacket marking, White jacket color
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-RD |
General Specifications
| Cable Type | Distribution | Loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | White |
| Fiber Color Code | DIN VDE 0888 |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Subunit, quantity | 12 |
| Filler, quantity | 0 |
| Fibers per Subunit, quantity | 2 |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 1000 m | 3280.84 ft |
| Buffer Tube/Subunit Diameter | 0.95 mm | 0.037 in |
| Diameter Over Jacket | 8.6 mm | 0.339 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 86 mm | 3.386 in |
| Tensile Load, long term, maximum | 1000 N | 224.809 lbf |
| Compression | 12 N/mm | 68.522 lbf/in |
| Compression Test Method | IEC 60794-1-21 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-21 E1 |
| Twist | 1 cycles |
| Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
| Fiber Type | G.657.A1 |
Environmental Specifications
| Operating Temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d2 |
| EN50575 CPR Cable EuroClass Acidity Rating | a2 |
| Environmental Space | Facade | Outdoor |
| Flame Test Method | IEC 60332-1-2 |
Environmental Test Specifications
| Heat Age Test Method | IEC 60794-1-22 F9 |
| Temperature Cycle | -5 °C to +60 °C (+23 °F to +140 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
| Cable weight | 56 kg/km | 37.63 lb/kft |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-RD |
General Specifications
| Cable Type | Distribution | Loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | White |
| Fiber Color Code | DIN VDE 0888 |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Subunit, quantity | 12 |
| Filler, quantity | 0 |
| Fibers per Subunit, quantity | 2 |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 1000 m | 3280.84 ft |
| Buffer Tube/Subunit Diameter | 0.95 mm | 0.037 in |
| Diameter Over Jacket | 8.6 mm | 0.339 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 86 mm | 3.386 in |
| Tensile Load, long term, maximum | 1000 N | 224.809 lbf |
| Compression | 12 N/mm | 68.522 lbf/in |
| Compression Test Method | IEC 60794-1-21 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-21 E1 |
| Twist | 1 cycles |
| Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
| Fiber Type | G.657.A1 |
Environmental Specifications
| Operating Temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d2 |
| EN50575 CPR Cable EuroClass Acidity Rating | a2 |
| Environmental Space | Facade | Outdoor |
| Flame Test Method | IEC 60332-1-2 |
Environmental Test Specifications
| Heat Age Test Method | IEC 60794-1-22 F9 |
| Temperature Cycle | -5 °C to +60 °C (+23 °F to +140 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
| Cable weight | 56 kg/km | 37.63 lb/kft |
Documentation & Downloads
Declaration of Performance
Product Specification
Warranty
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
