Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FGS-HETR-14MM

Base Product: FGS-HETR

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FiberGuide® Existing Rod Bracket, 14mm for 2x6, 4x4, 4x6in Systems

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand FiberGuide®
Product Series FGS

General Specifications

Color Black
Orientation Horizontal
Section Type Bracket

Dimensions

System Dimensions 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 51 mm x 152 mm (2 in x 6 in)

Packaging and Weights

Weight, net 0.464 kg | 1.023 lb

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand FiberGuide®
Product Series FGS

General Specifications

Color Black
Orientation Horizontal
Section Type Bracket

Dimensions

System Dimensions 102 mm x 102 mm (4 in x 4 in) | 102 mm x 152 mm (4 in x 6 in) | 51 mm x 152 mm (2 in x 6 in)

Packaging and Weights

Weight, net 0.464 kg | 1.023 lb

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance