COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
Produkte
Verwandte Ergebnisse
COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
D-CLASS LSF2-50 SureFlex® Jumper with interface types 4.3-10 PUSH PULL Male and 4.3-10 PUSH PULL Male, variable length
Product Type | Wireless transmission cable assembly |
Product Series | LSF2-50 |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 4.3-10 Male |
Interface, Connector B | 4.3-10 Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Nominal Size | 3/8 in |
3rd Order IMD Dynamic | -119 dBm |
3rd Order IMD Dynamic Test Method | Two +43 dBm carriers per IEC 62037 |
Click on image to enlarge. |
Frequency Band | VSWR | Return Loss (dB) |
698–970 MHz | 1.07 | 30.00 |
1700–2200 MHz | 1.07 | 30.00 |
2200–2700 MHz | 1.09 | 28.00 |
3400–3800 MHz | 1.23 | 20.00 |
4000–6000 MHz | 1.23 | 20.00 |
Click on image to enlarge. |
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Type | Wireless transmission cable assembly |
Product Series | LSF2-50 |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 4.3-10 Male |
Interface, Connector B | 4.3-10 Male |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative |
Nominal Size | 3/8 in |
3rd Order IMD Dynamic | -119 dBm |
3rd Order IMD Dynamic Test Method | Two +43 dBm carriers per IEC 62037 |
Frequency Band | VSWR | Return Loss (dB) |
698–970 MHz | 1.07 | 30.00 |
1700–2200 MHz | 1.07 | 30.00 |
2200–2700 MHz | 1.09 | 28.00 |
3400–3800 MHz | 1.23 | 20.00 |
4000–6000 MHz | 1.23 | 20.00 |
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Click on image to enlarge. |