Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

LS2-HMPDM-D

D-CLASS LSF2-50 SureFlex® Jumper with interface types 4.3-10 PUSH PULL Male and 7-16 DIN Male, variable length
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Specifications

Product Classification

Product Type Wireless transmission cable assembly
Product Series LSF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Logo Image

Click on image to enlarge.

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–970 MHz 1.07 30.00
1700–2200 MHz 1.07 30.00
2200–2700 MHz 1.09 28.00
3400–3800 MHz 1.23 20.00
4000–6000 MHz 1.23 20.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Series LSF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 3/8 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–970 MHz 1.07 30.00
1700–2200 MHz 1.07 30.00
2200–2700 MHz 1.09 28.00
3400–3800 MHz 1.23 20.00
4000–6000 MHz 1.23 20.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.
Click on image to enlarge.
Other Ways to Browse