Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4A-DMDM-10-P

Base Product: F4A-DMDM-P

HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 3.048 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level B

Dimensions

Length 3.048 m | 10 ft
Cable Length Unit Feet
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static -116 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.065 30.00
1700–2200 MHz 1.065 30.00
2200–2700 MHz 1.106 25.96

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level B

Dimensions

Length 3.048 m | 10 ft
Cable Length Unit Feet
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static -116 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.065 30.00
1700–2200 MHz 1.065 30.00
2200–2700 MHz 1.106 25.96

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system