1711659-5
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Copper Patch Cord, PAL Coax plug to 1-pair plug, category 7A, S/FTP, LZSH, green, 5 m
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 7A |
Cable Type | S/FTP (shielded) |
Interface, Connector A | PAL coax plug |
Interface, Connector B | 1-pair plug |
Jacket Color | Green |
Pairs, quantity | 1 |
Dimensions
Cord Length | 5 m | 16.404 ft |
Diameter Over Jacket | 5.59 mm | 0.22 in |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
General Specifications
ANSI/TIA Category | 7A |
Cable Type | S/FTP (shielded) |
Interface, Connector A | PAL coax plug |
Interface, Connector B | 1-pair plug |
Jacket Color | Green |
Pairs, quantity | 1 |
Dimensions
Cord Length | 5 m | 16.404 ft |
Diameter Over Jacket | 5.59 mm | 0.22 in |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Other Ways to Browse