COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
Produkte
Verwandte Ergebnisse
COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
RealFlex® Fiber Optic Drop Cable, 4 Fiber, Hardened SC/APC to SC/APC with 4 ft Breakout at hardened SC/APC side, 250 ft
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber drop cable assembly |
Product Series | FHBD |
Color, boot A | Black |
Color, boot B | Black |
Color, connector A | Green |
Color, connector B | Green |
Connector A, quantity | 4 |
Connector B, quantity | 4 |
Interface, Connector A | Hardened full-size SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | SC/APC |
Jacket Color | Black |
Total Fibers, quantity | 4 |
Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Height Over Jacket | 4.3 mm | 0.169 in |
Breakout Length, connector A | 1219.2 mm | 48 in |
Breakout Length, connector B | 2438.4 mm | 96 in |
Cord Length | 76.2 m | 250 ft |
Diameter Over Jacket | 8 mm | 0.315 in |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Jacket Material | Dielectric - Flat |
Minimum Bend Radius, loaded | 86 mm | 3.386 in |
Minimum Bend Radius, unloaded | 81 mm | 3.189 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Fiber Mode | Singlemode |
Fiber Type | G.652.D |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, maximum, connector B | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 65 dB |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor |
Jacket UV Resistance | UV stabilized |
Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 | Telcordia GR-326 |
Cable weight | 38.7 kg/km | 26.005 lb/kft |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber drop cable assembly |
Product Series | FHBD |
Color, boot A | Black |
Color, boot B | Black |
Color, connector A | Green |
Color, connector B | Green |
Connector A, quantity | 4 |
Connector B, quantity | 4 |
Interface, Connector A | Hardened full-size SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | SC/APC |
Jacket Color | Black |
Total Fibers, quantity | 4 |
Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Height Over Jacket | 4.3 mm | 0.169 in |
Breakout Length, connector A | 1219.2 mm | 48 in |
Breakout Length, connector B | 2438.4 mm | 96 in |
Cord Length | 76.2 m | 250 ft |
Diameter Over Jacket | 8 mm | 0.315 in |
Jacket Material | Dielectric - Flat |
Minimum Bend Radius, loaded | 86 mm | 3.386 in |
Minimum Bend Radius, unloaded | 81 mm | 3.189 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Fiber Mode | Singlemode |
Fiber Type | G.652.D |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, maximum, connector B | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 65 dB |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor |
Jacket UV Resistance | UV stabilized |
Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 | Telcordia GR-326 |
Cable weight | 38.7 kg/km | 26.005 lb/kft |
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |