Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

BK6V-STM

Base Product: V-STM

  • Available in:
  • EMEA
  • Latin America
  • North America

WECO Midsize Plug to Midsize Plug, 1.83 m, black

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type RF cable assembly

General Specifications

Application For use with Midsize video panels
Cable Type RG59, single
Interface, Connector A Midsize plug
Interface Feature, connector A Booted
Interface, Connector B Midsize plug
Interface Feature, connector B Booted
Jacket Color Black

Dimensions

Cord Length 1.829 m | 6 ft
Compatible Conductor Gauge, stranded 22 AWG

Electrical Specifications

Data Rate, Supported Uncompressed HDTV signals (1.485 Gbit/s)
Impedance 75 ohm
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Beryllium copper
Contact Plating Material Gold

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Environmental Space Indoor

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type RF cable assembly

General Specifications

Application For use with Midsize video panels
Cable Type RG59, single
Interface, Connector A Midsize plug
Interface Feature, connector A Booted
Interface, Connector B Midsize plug
Interface Feature, connector B Booted
Jacket Color Black

Dimensions

Cord Length 1.829 m | 6 ft
Compatible Conductor Gauge, stranded 22 AWG

Electrical Specifications

Data Rate, Supported Uncompressed HDTV signals (1.485 Gbit/s)
Impedance 75 ohm
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Beryllium copper
Contact Plating Material Gold

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Environmental Space Indoor

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse