COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
Produkte
Verwandte Ergebnisse
COVID-19 Kunden- und Partner-Hub von CommScope Besuchen
ProPatch® Mini LCP High-Performance Patch Cords, 4 ft
Regional Availability | EMEA | Latin America | North America |
Product Type | RF cable assembly |
Product Brand | Pro Patch® |
Product Series | ProPatch |
Application | For use with LCC video panels |
Cable Type | 240 Series |
Interface, Connector A | LCC plug |
Interface Feature, connector A | Booted |
Interface, Connector B | LCC plug |
Interface Feature, connector B | Booted |
Jacket Color | Black |
Cord Length | 1.219 m | 4 ft |
Data Rate, Supported | Uncompressed HDTV signals (1.485 Gbit/s) |
Impedance | 75 ohm |
Safety Voltage Rating | 600 V |
Conductor Material | Beryllium copper |
Contact Plating Material | Gold |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Environmental Space | Indoor |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | EMEA | Latin America | North America |
Product Type | RF cable assembly |
Product Brand | Pro Patch® |
Product Series | ProPatch |
Application | For use with LCC video panels |
Cable Type | 240 Series |
Interface, Connector A | LCC plug |
Interface Feature, connector A | Booted |
Interface, Connector B | LCC plug |
Interface Feature, connector B | Booted |
Jacket Color | Black |
Cord Length | 1.219 m | 4 ft |
Data Rate, Supported | Uncompressed HDTV signals (1.485 Gbit/s) |
Impedance | 75 ohm |
Safety Voltage Rating | 600 V |
Conductor Material | Beryllium copper |
Contact Plating Material | Gold |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Environmental Space | Indoor |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |