Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

BK3VXM-LCP-LCP

Base Product: VXM-LCP-LCP

  • Available in:
  • EMEA
  • Latin America
  • North America

ProPatch® Mini LCP High-Performance Patch Cords, 3 ft

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type RF cable assembly
Product Brand Pro Patch®
Product Series ProPatch

General Specifications

Application For use with LCC video panels
Cable Type 240 Series
Interface, Connector A LCC plug
Interface Feature, connector A Booted
Interface, Connector B LCC plug
Interface Feature, connector B Booted
Jacket Color Black

Dimensions

Cord Length 0.914 m | 3 ft

Electrical Specifications

Data Rate, Supported Uncompressed HDTV signals (1.485 Gbit/s)
Impedance 75 ohm
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Beryllium copper
Contact Plating Material Gold

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Environmental Space Indoor

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type RF cable assembly
Product Brand Pro Patch®
Product Series ProPatch

General Specifications

Application For use with LCC video panels
Cable Type 240 Series
Interface, Connector A LCC plug
Interface Feature, connector A Booted
Interface, Connector B LCC plug
Interface Feature, connector B Booted
Jacket Color Black

Dimensions

Cord Length 0.914 m | 3 ft

Electrical Specifications

Data Rate, Supported Uncompressed HDTV signals (1.485 Gbit/s)
Impedance 75 ohm
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Beryllium copper
Contact Plating Material Gold

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Environmental Space Indoor

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse