Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

C100-SMSM-8

CNT-100 CNT® Jumper with interface types SMA Male and SMA Male, 8 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-100

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-100
Interface, Connector A SMA Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 2.438 m | 7.999 ft
Nominal Size 0.100 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.29 18.00

Jumper Assembly Sample Label

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-100

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-100
Interface, Connector A SMA Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 2.438 m | 7.999 ft
Nominal Size 0.100 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.29 18.00
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category