Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

244813-M5

CNT-195 CNT® Jumper with interface types N Male and TNC Male, 0.5 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-195

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-195
Interface, Connector A N Male
Interface, Connector B TNC Male
Specification Sheet Revision Level A

Dimensions

Length 0.5 m | 1.64 ft
Nominal Size 0.195 in

Electrical Specifications

DTF, Connector A -26 dB
DTF, Connector B -28 dB

Return Loss/VSWR

Frequency Band
0–2700 MHz

Jumper Assembly Sample Label

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-195

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-195
Interface, Connector A N Male
Interface, Connector B TNC Male
Specification Sheet Revision Level A

Dimensions

Length 0.5 m | 1.64 ft
Nominal Size 0.195 in

Electrical Specifications

DTF, Connector A -26 dB
DTF, Connector B -28 dB

Return Loss/VSWR

Frequency Band
0–2700 MHz
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category