Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

460200127

PowerShift® Metro DC/DC Module, 380V IRIS 25 CONVERTER

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Module
Product Brand PowerShift Metro®

Dimensions

Height 86.360 mm | 3.4 in
Width 101.6 mm | 4 in
Depth 434.848 mm | 17.12 in

Electrical Specifications

Output Current, nominal, dc 6.75 A
Output Voltage, nominal, dc 380 V
Electrical Safety Standard IEC 62368 | UL 62368
Electromagnetic Compatibility/Interference (EMC/EMI) CISPR 32 Class A | ETSI300386 | FCC Part 15 Class A | IEC61000-4-2 | IEC61000-4-3 | IEC61000-4-4 | IEC61000-4-5 | IEC61000-4-6
Power Efficiency 93.5 %
Total Output Power 2400 W, input voltage dependent

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 10%–85%, non-condensing
Mean Time Between Failures (MTBF) at Temperature 240,000 h @ 30 °C
Standards Compliance ETSI300019 | RoHS, WEEE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Module
Product Brand PowerShift Metro®

Dimensions

Height 86.360 mm | 3.4 in
Width 101.6 mm | 4 in
Depth 434.848 mm | 17.12 in

Electrical Specifications

Output Current, nominal, dc 6.75 A
Output Voltage, nominal, dc 380 V
Electrical Safety Standard IEC 62368 | UL 62368
Electromagnetic Compatibility/Interference (EMC/EMI) CISPR 32 Class A | ETSI300386 | FCC Part 15 Class A | IEC61000-4-2 | IEC61000-4-3 | IEC61000-4-4 | IEC61000-4-5 | IEC61000-4-6
Power Efficiency 93.5 %
Total Output Power 2400 W, input voltage dependent

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 10%–85%, non-condensing
Mean Time Between Failures (MTBF) at Temperature 240,000 h @ 30 °C
Standards Compliance ETSI300019 | RoHS, WEEE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Specification

Product Specification