Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FE-16148-B12

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
HELIAX® FiberFeed® Bottom mounted Fiber and Power Junction Box, 16 x 14 x 8 in, 6 AWG terminals
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Outdoor junction box
Product Brand FiberFeed® | HELIAX®

General Specifications

Application Used as a fiber/power junction box
Cable Entry, quantity, maximum, bottom 9
Color Light gray
Mounting Pipe, 44–114 mm (1.75–4.5 in) OD | Wall

Dimensions

Height 406.4 mm | 16 in
Width 355.6 mm | 14 in
Depth 203.2 mm | 8 in
Cable Entry Alarm/Ground Gland Size, maximum 10 mm | 0.394 in
Cable Entry Alarm/Ground Gland Size, minimum 5 mm | 0.197 in
Cable Entry Fiber Gland Size, maximum 44 mm | 1.732 in
Cable Entry Fiber Gland Size, minimum 29 mm | 1.142 in
Cable Entry Jumper Gland Size, maximum 18 mm | 0.709 in
Cable Entry Jumper Gland Size, minimum 13 mm | 0.512 in

Material Specifications

Material Type High-impact polycarbonate, UV resistant

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Indoor | Outdoor
Qualification Standards IEC 60529:2001, IP66 | IEC 60529:2001, IP67 | UL 508

Packaging and Weights

Weight, net 6.899 kg | 15.21 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Outdoor junction box
Product Brand FiberFeed® | HELIAX®

General Specifications

Application Used as a fiber/power junction box
Cable Entry, quantity, maximum, bottom 9
Color Light gray
Mounting Pipe, 44–114 mm (1.75–4.5 in) OD | Wall

Dimensions

Height 406.4 mm | 16 in
Width 355.6 mm | 14 in
Depth 203.2 mm | 8 in
Cable Entry Alarm/Ground Gland Size, maximum 10 mm | 0.394 in
Cable Entry Alarm/Ground Gland Size, minimum 5 mm | 0.197 in
Cable Entry Fiber Gland Size, maximum 44 mm | 1.732 in
Cable Entry Fiber Gland Size, minimum 29 mm | 1.142 in
Cable Entry Jumper Gland Size, maximum 18 mm | 0.709 in
Cable Entry Jumper Gland Size, minimum 13 mm | 0.512 in

Material Specifications

Material Type High-impact polycarbonate, UV resistant

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Indoor | Outdoor
Qualification Standards IEC 60529:2001, IP66 | IEC 60529:2001, IP67 | UL 508

Packaging and Weights

Weight, net 6.899 kg | 15.21 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse