Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FE-14128-AC

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
HELIAX® FiberFeed® Fiber and power cable connection enclosure. Manages 6 conductor 12-8 AWG power, 12 LC fiber connections. Internal grounding. IP67
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Outdoor junction box

General Specifications

Color Gray
Mounting Pipe, 76.2 mm (3 in) OD | Wall

Dimensions

Height 304.8 mm | 12 in
Width 355.6 mm | 14 in
Depth 203.2 mm | 8 in
Cable Entry Fiber Gland Size, maximum 5.5 mm | 0.217 in
Cable Entry Fiber Gland Size, minimum 4.5 mm | 0.177 in
Cable Entry Power Gland Size, maximum 16 mm | 0.63 in
Cable Entry Power Gland Size, minimum 12 mm | 0.472 in
Cable Entry Power Gland Size, with insert, maximum 32 mm | 1.26 in
Cable Entry Power Gland Size, with insert, minimum 17 mm | 0.669 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type High-impact polycarbonate, UV resistant

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Indoor | Outdoor

Packaging and Weights

Included Mounting kit
Weight, net 1.996 kg | 4.4 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Outdoor junction box

General Specifications

Color Gray
Mounting Pipe, 76.2 mm (3 in) OD | Wall

Dimensions

Height 304.8 mm | 12 in
Width 355.6 mm | 14 in
Depth 203.2 mm | 8 in
Cable Entry Fiber Gland Size, maximum 5.5 mm | 0.217 in
Cable Entry Fiber Gland Size, minimum 4.5 mm | 0.177 in
Cable Entry Power Gland Size, maximum 16 mm | 0.63 in
Cable Entry Power Gland Size, minimum 12 mm | 0.472 in
Cable Entry Power Gland Size, with insert, maximum 32 mm | 1.26 in
Cable Entry Power Gland Size, with insert, minimum 17 mm | 0.669 in

Material Specifications

Material Type High-impact polycarbonate, UV resistant

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Indoor | Outdoor

Packaging and Weights

Included Mounting kit
Weight, net 1.996 kg | 4.4 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category