Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FE-12104-G-8-R4

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
HELIAX® FiberFeed® Fiber and Power Junction Box for 1 808 Series Hybrid Trunk / 4 Hybrid Jumper Cables with Internal Grounding
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Outdoor junction box
Product Brand FiberFeed® | HELIAX®

General Specifications

Application Used as a fiber/power junction box
Cable Entry, quantity, maximum, bottom 5
Color Gray
Fiber System Configuration Type Hybrid with junction box, 4 RRU
Mounting Pipe, 44–114 mm (1.75–4.5 in) OD | Wall

Dimensions

Height 317.5 mm | 12.5 in
Width 266.7 mm | 10.5 in
Depth 101.6 mm | 4 in
Cable Entry Fiber Gland Size, maximum 32 mm | 1.26 in
Cable Entry Fiber Gland Size, minimum 22 mm | 0.866 in
Cable Entry Jumper Gland Size, maximum 18 mm | 0.709 in
Cable Entry Jumper Gland Size, minimum 13 mm | 0.512 in
Compatible Center Conductor Gauge 8 AWG

Material Specifications

Material Type High-impact polycarbonate, UV resistant

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Indoor | Outdoor
Qualification Standards IEC 60529:2001, IP67

Packaging and Weights

Included Mounting kit
Weight, net 1.579 kg | 3.48 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Outdoor junction box
Product Brand FiberFeed® | HELIAX®

General Specifications

Application Used as a fiber/power junction box
Cable Entry, quantity, maximum, bottom 5
Color Gray
Fiber System Configuration Type Hybrid with junction box, 4 RRU
Mounting Pipe, 44–114 mm (1.75–4.5 in) OD | Wall

Dimensions

Height 317.5 mm | 12.5 in
Width 266.7 mm | 10.5 in
Depth 101.6 mm | 4 in
Cable Entry Fiber Gland Size, maximum 32 mm | 1.26 in
Cable Entry Fiber Gland Size, minimum 22 mm | 0.866 in
Cable Entry Jumper Gland Size, maximum 18 mm | 0.709 in
Cable Entry Jumper Gland Size, minimum 13 mm | 0.512 in
Compatible Center Conductor Gauge 8 AWG

Material Specifications

Material Type High-impact polycarbonate, UV resistant

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Indoor | Outdoor
Qualification Standards IEC 60529:2001, IP67

Packaging and Weights

Included Mounting kit
Weight, net 1.579 kg | 3.48 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse