Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4-1427505-3

Base Product: 1427505

  • Available in:
  • Asia

Standard 800x800 Rack, curve perforate door, 42U

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Equipment rack

General Specifications

Door Vent, front Vented/Fully perforated
Rack Units 42

Dimensions

Height 2024.88 mm | 79.72 in
Width 800 mm | 31.496 in
Depth 800 mm | 31.496 in

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Equipment rack

General Specifications

Door Vent, front Vented/Fully perforated
Rack Units 42

Dimensions

Height 2024.88 mm | 79.72 in
Width 800 mm | 31.496 in
Depth 800 mm | 31.496 in

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category