Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

2-1427502-1

  • Available in:
  • Asia

Standard 600x600 Rack, acrylic door, 27U

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Equipment rack

General Specifications

Door Vent, front Solid
Rack Units 27

Dimensions

Height 1358.14 mm | 53.47 in
Width 600 mm | 23.622 in
Depth 600 mm | 23.622 in

Material Specifications

Door Material, front Plexiglass

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Equipment rack

General Specifications

Door Vent, front Solid
Rack Units 27

Dimensions

Height 1358.14 mm | 53.47 in
Width 600 mm | 23.622 in
Depth 600 mm | 23.622 in

Material Specifications

Door Material, front Plexiglass

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance