Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CT4325 | CT4325 Terrestrial Set-Top

DVB-T2, HEVC, HD Terrestrial Set-Top with 802.11ac Wi-Fi
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The CT4325 is an advanced, high-definition, HEVC hybrid DTT set-top box solution for OTT operations. The solution includes integrated Wi-Fi and Bluetooth LE for slick, wire-free operation.

High Quality
High Efficiency Video Coding (HEVC or H.265) is the next-generation of video codec, offering up to 50% bandwidth savings on the H.264 standard. HEVC can be used by operators to deliver a superior quality-of-experience within the same IP or terrestrial bandwidth or to increase their existing capacity by re-encoding existing assets.

High Performance
The CT4325 uses the latest technology to reduce size while delivering enhanced processing and graphics performance. It is capable of functioning stand-alone or as part of a whole home solution. A 6500-DMIPS processor and dedicated GPU mean that the CT4325 is ideally suited to a hybrid role, combining interactivity, broadcast and broadband television. Additionally the processor is capable of running the latest middleware including HTML5 and HbbTV.

High Connectivity
The CT4325 is a highly-connected unit with integrated IEEE 802.11ac dual-band wireless and fast Ethernet. USB 2.0 allows the connection of external peripherals and Bluetooth Low Energy allows an optional advanced remote control unit and features such as voice search to be supported.
  • High definition HEVC set-top box solution
  • Integrated DVB-T/T2 tuner/demodulator
  • IEEE 802.11ac dual-band (selectable) Wi-Fi
  • HDMI 1.4™
  • Full range of video resolutions supported
  • 3D graphics support (OpenGL ES 3.0, 2.0 and 1.1)
  • Power down mode and compliant with EU power consumption regulations
  • Pre-integrated with HbbTV 1.5 compliant state-of-the-art middleware
  • Secure bootloader
  • Industry-standard DRM support including pre-integration with Microsoft® PlayReady®
Specifications

General Specifications

Graphics 2D processing up to 1Gpix/s | 3D processing up to 1 Gpix/s | OpenGL ES3.0
Input Signal Level Range -94 dBm to -23 dBm
Memory 1 GB DDR3 | 4 MB SPI NOR Boot Flash | 8 GB eMMC Flash
Network Interface Ethernet | Wi-Fi
Processor 6500 DMIPS
Tuner Terrestrial
Tuning Range 174–216 MHz (VHF) | 470–806 MHz (UHF)
Video Formats HD
Wi-Fi Interface Standard 2T2R 2.4 GHz and 5 GHz selectable | IEEE 802.11n/ac
Wireless Interfaces Bluetooth

Electrical Specifications

Power Consumption 36 W

Environmental Specifications

Standards Compliance Digital TV Group D-Book | EN 300 744 and EN 302 755 | Nordig Unified Test Specification | Nordig Unified Test Specification

General Specifications

Graphics 2D processing up to 1Gpix/s | 3D processing up to 1 Gpix/s | OpenGL ES3.0
Input Signal Level Range -94 dBm to -23 dBm
Memory 1 GB DDR3 | 4 MB SPI NOR Boot Flash | 8 GB eMMC Flash
Network Interface Ethernet | Wi-Fi
Processor 6500 DMIPS
Tuner Terrestrial
Tuning Range 174–216 MHz (VHF) | 470–806 MHz (UHF)
Video Formats HD
Wi-Fi Interface Standard 2T2R 2.4 GHz and 5 GHz selectable | IEEE 802.11n/ac
Wireless Interfaces Bluetooth

Electrical Specifications

Power Consumption 36 W

Environmental Specifications

Standards Compliance Digital TV Group D-Book | EN 300 744 and EN 302 755 | Nordig Unified Test Specification | Nordig Unified Test Specification
Other Ways to Browse

Browse by Category

Browse by Category