TM3202 | Touchstone® TM3202 E-MTA
- Available in:
- North America
32x8 DOCSIS® 3.0 Modem (E-MTA) with 2 voice ports
Features and Benefits
The Touchstone® TM3202 DOCSIS® 3.0 32x8 Embedded Multimedia Terminal Adaptor (E-MTA) delivers two lines of primary line Voice over IP (VoIP), up to 1.2 Gigabit per second high speed data access, and multiple battery pack options to support telephony service during power outages.
Designed as a customizable solution for advanced users, the TM3202 enables both home and small businesses the speed and performance achievable with 16x4, 24x8, or 32x8 bonded channels, along with industry-leading ARRIS voice and battery back-up features. With the TM3202, cable operators can maintain competitive position against VDSL and fiber to the home services by offering subscriber data services as high as 1.2 Gbps.
Designed as a customizable solution for advanced users, the TM3202 enables both home and small businesses the speed and performance achievable with 16x4, 24x8, or 32x8 bonded channels, along with industry-leading ARRIS voice and battery back-up features. With the TM3202, cable operators can maintain competitive position against VDSL and fiber to the home services by offering subscriber data services as high as 1.2 Gbps.
Specifications
Product Classification
Regional Availability | North America |
Product Type | E-MTA |
General Specifications
Access Technology | DOCSIS 3.0 |
Channel Bonding | Up to 32x8 SC-QAM |
Diagnostic LEDs | Battery | Link/Activity | Online | Power | Tel 1 | Tel 2 | US/DS |
Ethernet Ports | 1 x GigE |
Interfaces | 1x RJ45 (10/100/1000 Base-T) | 2 mm Battery Connector (3202G only) | 2x RJ11 | ‘F’ type connector |
RF Downstream Frequency Range | 108-1002 MHz |
RF Downstream Bonded Channels, quantity | Up to 32 |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 1000 Mb/s |
RF Upstream Frequency Range | 5-42 MHz | 5-85 MHz (3202A only) |
RF Upstream Bonded Channels, quantity | Up to 8 |
RF Upstream Data Rate | Up to 240 Mb/s |
Voice | Yes |
Voice Ports, quantity | 2 |
Dimensions
Height | 180.34 mm | 7.1 in |
Width | 45.72 mm | 1.8 in |
Length | 180.34 mm | 7.1 in |
Electrical Specifications
Input Voltage | 115 Vac |
Environmental Specifications
Standards Compliance | DOCSIS 3.0 Certified | Enhanced codecs: G.722, G.726, G.728, G.729E | FCC Part 15 Class B / ICES-003 | G.711, 64 kb/s, μ-law and A-law encoded speech | IEEE 802.3, 802.3ab | ITU-T K.21 | PacketCable 1.0, 1.5 and 2.0 Compliant | RFC3261 Legacy SIP | RoHS, WEEE | T.38 Fax Relay | Telcordia™ GR-1089 Lightning/Surge | Telcordia™ GR-63 NEBS | UL® 60950 / CB |
Packaging and Weights
Weight, net | 0.503 kg | 1.11 lb |
Product Classification
Regional Availability | North America |
Product Type | E-MTA |
General Specifications
Access Technology | DOCSIS 3.0 |
Channel Bonding | Up to 32x8 SC-QAM |
Diagnostic LEDs | Battery | Link/Activity | Online | Power | Tel 1 | Tel 2 | US/DS |
Ethernet Ports | 1 x GigE |
Interfaces | 1x RJ45 (10/100/1000 Base-T) | 2 mm Battery Connector (3202G only) | 2x RJ11 | ‘F’ type connector |
RF Downstream Frequency Range | 108-1002 MHz |
RF Downstream Bonded Channels, quantity | Up to 32 |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 1000 Mb/s |
RF Upstream Frequency Range | 5-42 MHz | 5-85 MHz (3202A only) |
RF Upstream Bonded Channels, quantity | Up to 8 |
RF Upstream Data Rate | Up to 240 Mb/s |
Voice | Yes |
Voice Ports, quantity | 2 |
Dimensions
Height | 180.34 mm | 7.1 in |
Width | 45.72 mm | 1.8 in |
Length | 180.34 mm | 7.1 in |
Electrical Specifications
Input Voltage | 115 Vac |
Environmental Specifications
Standards Compliance | DOCSIS 3.0 Certified | Enhanced codecs: G.722, G.726, G.728, G.729E | FCC Part 15 Class B / ICES-003 | G.711, 64 kb/s, μ-law and A-law encoded speech | IEEE 802.3, 802.3ab | ITU-T K.21 | PacketCable 1.0, 1.5 and 2.0 Compliant | RFC3261 Legacy SIP | RoHS, WEEE | T.38 Fax Relay | Telcordia™ GR-1089 Lightning/Surge | Telcordia™ GR-63 NEBS | UL® 60950 / CB |
Packaging and Weights
Weight, net | 0.503 kg | 1.11 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse