CM820 | Touchstone® CM820 Cable Modem
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
8x4 DOCSIS® / EuroDOCSIS® 3.0 Cable Modem
Features and Benefits
The Touchstone CM820 DOCSIS 3.0 8x4 Cable Modem delivers ultra-high speed data access to cable service subscribers’ homes and businesses.
Designed to support the services desired most by advanced users, including full support for new IPv6 services, the CM820 enables the home or small business user to address productivity needs with the speed and performance found only in the 8x4 bonded channel cable environment along with industry-leading ARRIS reliability.
With the CM820, cable operators can offer data services at speeds greater than 300Mbps to their subscribers to compete against VDSL and fiber to the home threats. The CM820 enables Cable Operators to support businesses with Ethernet Services over DOCSIS using the Cablelabs BSoD implementation and provides competitive high capacity commercial services to businesses.
Not available in retail. Please check with your service provider for availability.
Designed to support the services desired most by advanced users, including full support for new IPv6 services, the CM820 enables the home or small business user to address productivity needs with the speed and performance found only in the 8x4 bonded channel cable environment along with industry-leading ARRIS reliability.
With the CM820, cable operators can offer data services at speeds greater than 300Mbps to their subscribers to compete against VDSL and fiber to the home threats. The CM820 enables Cable Operators to support businesses with Ethernet Services over DOCSIS using the Cablelabs BSoD implementation and provides competitive high capacity commercial services to businesses.
Not available in retail. Please check with your service provider for availability.
- Two independent 96MHz wide RF tuners to receive downstream channels up to 1GHz
- Built in MoCA® immunity filter
- Downstream scanning override via web GUI for rapid installation
- Supports Business Services over DOCSIS
- Up to 8x4 downstream/upstream channel-bonding with superior throughput
- Backwards compatible with DOCSIS 1.0, 1.1, and 2.0
- IPv4 or IPv6 addressing modes for DOCSIS CM layer
- Integrated Power Switch to address European EuP directives (CM820S only)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable modem |
General Specifications
Access Technology | DOCSIS 3.0 | EuroDOCSIS 3.0 |
Channel Bonding | Up to 8x4 SC-QAM |
Diagnostic LEDs | DS | Link | Online | Power | US |
Ethernet Ports | 1 x GigE |
Interfaces | 100 Vac 50/60 Hz (C model) | 115 to 240 Vac 50/60 Hz (A, B, S models) | 1x RJ45 (10/100/1000 Base-T) | ‘F’ type connector |
RF Downstream Frequency Range | 108-1002 MHz |
RF Downstream Bonded Channels, quantity | Up to 8 |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV (A, C models) | -17 dBmV to 17 dBmV (B, S models) |
RF Downstream Data Rate | Up to 343 Mb/s (A, C models) |
RF Upstream Frequency Range | 108-1002 MHz |
RF Upstream Bonded Channels, quantity | Up to 4 |
RF Upstream Data Rate | Up to 122 Mb/s |
Voice | No |
Dimensions
Height | 157.48 mm | 6.2 in |
Width | 43.18 mm | 1.7 in |
Length | 144.78 mm | 5.7 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | IEEE 802.3 | IEEE 802.3ab | PSE | RoHS Compliant | VCCI | WEEE |
Packaging and Weights
Weight, net | 0.367 kg | 0.81 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable modem |
General Specifications
Access Technology | DOCSIS 3.0 | EuroDOCSIS 3.0 |
Channel Bonding | Up to 8x4 SC-QAM |
Diagnostic LEDs | DS | Link | Online | Power | US |
Ethernet Ports | 1 x GigE |
Interfaces | 100 Vac 50/60 Hz (C model) | 115 to 240 Vac 50/60 Hz (A, B, S models) | 1x RJ45 (10/100/1000 Base-T) | ‘F’ type connector |
RF Downstream Frequency Range | 108-1002 MHz |
RF Downstream Bonded Channels, quantity | Up to 8 |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV (A, C models) | -17 dBmV to 17 dBmV (B, S models) |
RF Downstream Data Rate | Up to 343 Mb/s (A, C models) |
RF Upstream Frequency Range | 108-1002 MHz |
RF Upstream Bonded Channels, quantity | Up to 4 |
RF Upstream Data Rate | Up to 122 Mb/s |
Voice | No |
Dimensions
Height | 157.48 mm | 6.2 in |
Width | 43.18 mm | 1.7 in |
Length | 144.78 mm | 5.7 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | IEEE 802.3 | IEEE 802.3ab | PSE | RoHS Compliant | VCCI | WEEE |
Packaging and Weights
Weight, net | 0.367 kg | 0.81 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse