Warning Icon
This product was discontinued on: September 1, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

PMT200B-KIT-DRYER

PMT200B Dryer Replacement Kit

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Dryer kit

Packaging and Weights

Height, packed 431.8 mm | 17 in
Width, packed 254 mm | 10 in
Depth, packed 279.4 mm | 11 in
Included 1.0/0.01 micron dual filter assembly | Dryer tube | Male connector fitting | Nylon cable tie | Nylon hose clamp | PTFE tape | Squeeze hose clamp | Tinnerman clip
Weight, gross 1.82 kg | 4.012 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Dryer kit

Packaging and Weights

Height, packed 431.8 mm | 17 in
Width, packed 254 mm | 10 in
Depth, packed 279.4 mm | 11 in
Included 1.0/0.01 micron dual filter assembly | Dryer tube | Male connector fitting | Nylon cable tie | Nylon hose clamp | PTFE tape | Squeeze hose clamp | Tinnerman clip
Weight, gross 1.82 kg | 4.012 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification