Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT500B-KIT-ELMNT

MT500B Filter Elements Replacement Kit

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Filter

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 86.36 mm | 3.4 in
Depth, packed 165.1 mm | 6.5 in
Included 0.01 micron filter element | 1.0 micron filter element | Air filter | Instruction sheet
Weight, gross 0.8 kg | 1.764 lb
Weight, net 0.8 kg | 1.764 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Filter

Packaging and Weights

Height, packed 121.92 mm | 4.8 in
Width, packed 86.36 mm | 3.4 in
Depth, packed 165.1 mm | 6.5 in
Included 0.01 micron filter element | 1.0 micron filter element | Air filter | Instruction sheet
Weight, gross 0.8 kg | 1.764 lb
Weight, net 0.8 kg | 1.764 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification