Warning Icon
This product was discontinued on: September 1, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

AE01K-D0840-050

Polyethylene Tube, black, 3/8 in OD x 1/16 in wall x 50 ft (15.24 m) roll

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Black tubing contains an ultraviolet inhibitor which is recommended for use in sunlit areas and in close proximity to high ultraviolet light sources

Product Classification

Product Type Tubing kit

Material Specifications

Material Type PE

Packaging and Weights

Height, packed 381 mm | 15 in
Width, packed 101.6 mm | 4 in
Depth, packed 101.6 mm | 4 in
Included 3/8 in polyethylene tubing
Weight, gross 1.36 kg | 2.998 lb
Weight, net 0.95 kg | 2.094 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Tubing kit

Material Specifications

Material Type PE

Packaging and Weights

Height, packed 381 mm | 15 in
Width, packed 101.6 mm | 4 in
Depth, packed 101.6 mm | 4 in
Included 3/8 in polyethylene tubing
Weight, gross 1.36 kg | 2.998 lb
Weight, net 0.95 kg | 2.094 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification