Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

39795-2

40525A Compressor Overhaul Kit

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Overhaul kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Weight, gross 0.91 kg | 2.006 lb
Weight, net 0.85 kg | 1.874 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Overhaul kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Weight, gross 0.91 kg | 2.006 lb
Weight, net 0.85 kg | 1.874 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system