31614-4
Low-pressure Tank without Regulator
Specifications
Product Classification
Product Type | Tank |
Packaging and Weights
Height, packed | 736.6 mm | 29 in |
Width, packed | 482.6 mm | 19 in |
Depth, packed | 863.6 mm | 34 in |
Included | 90º elbow fitting | Anchor kit | Instruction sheet | Male connector fitting | PTFE tape |
Weight, gross | 45.36 kg | 100.002 lb |
Weight, net | 45.36 kg | 100.002 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tank |
Packaging and Weights
Height, packed | 736.6 mm | 29 in |
Width, packed | 482.6 mm | 19 in |
Depth, packed | 863.6 mm | 34 in |
Included | 90º elbow fitting | Anchor kit | Instruction sheet | Male connector fitting | PTFE tape |
Weight, gross | 45.36 kg | 100.002 lb |
Weight, net | 45.36 kg | 100.002 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Installation Instruction
Product Compliance Documentation
Other Ways to Browse