Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

31614-3

Low-pressure Tank with Regulator 1-5 psig
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Tank

Packaging and Weights

Height, packed 736.6 mm | 29 in
Width, packed 482.6 mm | 19 in
Depth, packed 863.6 mm | 34 in
Included 90º elbow fitting | Anchor kit | Instruction sheet | Male connector fitting | PTFE tape
Weight, gross 45.36 kg | 100.002 lb
Weight, net 45.36 kg | 100.002 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tank

Packaging and Weights

Height, packed 736.6 mm | 29 in
Width, packed 482.6 mm | 19 in
Depth, packed 863.6 mm | 34 in
Included 90º elbow fitting | Anchor kit | Instruction sheet | Male connector fitting | PTFE tape
Weight, gross 45.36 kg | 100.002 lb
Weight, net 45.36 kg | 100.002 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category