HR300B
Heat Regenerated Dehydrator, 19 in rack mountable, 3.0 kPa (0.44 psig), with low pressure, high pressure, high humidity, power and system failure alarms, 110-240 VAC: 48 Vdc
Specifications
Product Classification
Product Type | Dehydrator |
Warranty | Three years from date of ship |
General Specifications
Alarm Type | High humidity | High pressure | Low pressure | Power failure | System failure |
Cut In/Out Pressure Type | Continuous (default set to 3.0 kPa | 0.4 psig) |
Dehydrator Type | Automatically regenerating Desiccant |
Dew Point | Better than -45 °C (-49 °F) at 80% RH at +20 °C (+68 °F) |
Flow Rate, nominal | 5 SLPM |
High-Humidity Alarm | 10% ±2% RH, threshold |
High-Pressure Alarm | Factory set 8.5 psi |
Low-Pressure Alarm | Factory set 1.5 psi |
Mounting | Rack |
Port Count | 6 |
Port Type | 3/8 in PE tube |
Power Cord | USA power cord |
Power-Fail Alarm | Loss of input power |
Rack Type | EIA 19 in | ETSI N3 |
Rack Units | 3 |
Regulated Output Pressure Type | Factory set, continuous |
Dimensions
Product Height | 132 mm | 5.197 in |
Product Width | 487 mm | 19.173 in |
Product Depth | 360 mm | 14.173 in |
Electrical Specifications
Alarm Contact Rating | Handles at least 0.5 A (ac or dc) |
Power Consumption, ac | 100 W |
Power Consumption, dc | 60 W |
Voltage | 110/240 Vac | 48/60 Vdc |
Environmental Specifications
Operating Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Product Classification
Product Type | Dehydrator |
Warranty | Three years from date of ship |
General Specifications
Alarm Type | High humidity | High pressure | Low pressure | Power failure | System failure |
Cut In/Out Pressure Type | Continuous (default set to 3.0 kPa | 0.4 psig) |
Dehydrator Type | Automatically regenerating Desiccant |
Dew Point | Better than -45 °C (-49 °F) at 80% RH at +20 °C (+68 °F) |
Flow Rate, nominal | 5 SLPM |
High-Humidity Alarm | 10% ±2% RH, threshold |
High-Pressure Alarm | Factory set 8.5 psi |
Low-Pressure Alarm | Factory set 1.5 psi |
Mounting | Rack |
Port Count | 6 |
Port Type | 3/8 in PE tube |
Power Cord | USA power cord |
Power-Fail Alarm | Loss of input power |
Rack Type | EIA 19 in | ETSI N3 |
Rack Units | 3 |
Regulated Output Pressure Type | Factory set, continuous |
Dimensions
Product Height | 132 mm | 5.197 in |
Product Width | 487 mm | 19.173 in |
Product Depth | 360 mm | 14.173 in |
Electrical Specifications
Alarm Contact Rating | Handles at least 0.5 A (ac or dc) |
Power Consumption, ac | 100 W |
Power Consumption, dc | 60 W |
Voltage | 110/240 Vac | 48/60 Vdc |
Environmental Specifications
Operating Temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse