Warning Icon
This product was discontinued on: January 2, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

EWP64-65

Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE

EWP64, HELIAX® Premium Elliptical Waveguide, 6.425–7.125 GHz, black PE jacket

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Premium elliptical waveguide
Product Brand HELIAX®
Product Series Premium

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 48.5 mm | 1.909 in
Diameter Over Jacket (H Plane) 28.4 mm | 1.118 in
Cable Volume 725 L/km | 7.804 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 4.32 GHz
Group Delay at Frequency 125 ns/100 ft @ 7.400 GHz | 411 ns/100 m @ 7.400 GHz
Operating Frequency Band 6.425 – 7.125 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
6.425 GHz 5.276 1.608 3.92 74.00
6.63 GHz 5.139 1.566 4.02 75.90
6.83 GHz 5.028 1.533 4.11 77.50
7.03 GHz 4.934 1.504 4.19 78.90

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
6.425–7.125 GHz 1.060 30.72

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 260 mm | 10.236 in
Minimum Bend Radius, Multiple Bends (H Plane) 685 mm | 26.969 in
Minimum Bend Radius, Single Bend (E Plane) 260 mm | 10.236 in
Minimum Bend Radius, Single Bend (H Plane) 685 mm | 26.969 in
Maximum Twist 3.281 °/m | 1 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.73 kg/m | 0.491 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Premium elliptical waveguide
Product Brand HELIAX®
Product Series Premium

General Specifications

Jacket Color Black
Performance Note Values typical, unless otherwise stated

Dimensions

Diameter Over Jacket (E Plane) 48.5 mm | 1.909 in
Diameter Over Jacket (H Plane) 28.4 mm | 1.118 in
Cable Volume 725 L/km | 7.804 ft³/kft

Electrical Specifications

eTE11 Mode Cutoff 4.32 GHz
Group Delay at Frequency 125 ns/100 ft @ 7.400 GHz | 411 ns/100 m @ 7.400 GHz
Operating Frequency Band 6.425 – 7.125 GHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW) Group Velocity %
6.425 GHz 5.276 1.608 3.92 74.00
6.63 GHz 5.139 1.566 4.02 75.90
6.83 GHz 5.028 1.533 4.11 77.50
7.03 GHz 4.934 1.504 4.19 78.90

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
6.425–7.125 GHz 1.060 30.72

Material Specifications

Conductor Material Corrugated copper
Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 260 mm | 10.236 in
Minimum Bend Radius, Multiple Bends (H Plane) 685 mm | 26.969 in
Minimum Bend Radius, Single Bend (E Plane) 260 mm | 10.236 in
Minimum Bend Radius, Single Bend (H Plane) 685 mm | 26.969 in
Maximum Twist 3.281 °/m | 1 °/ft

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 23.889 °C | 75 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Temperature Rise 42 °F | 107.6 °F

Packaging and Weights

Cable weight 0.73 kg/m | 0.491 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification