35409-15
Base Product: STANDARD-ELLIPTICAL-WAVEGUIDE
EW127A, HELIAX® Standard Elliptical Waveguide, 11.7–13.25 GHz, black non-halogenated, fire retardant polyolefin jacket
Specifications
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 28.2 mm | 1.11 in |
Diameter Over Jacket (H Plane) | 17.1 mm | 0.673 in |
Cable Volume | 251 L/km | 2.702 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 7.67 GHz |
Group Delay at Frequency | 128 ns/100 ft @ 12.700 GHz | 419 ns/100 m @ 12.700 GHz |
Operating Frequency Band | 11.7 – 13.25 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
11.7 GHz | 12.276 | 3.742 | 1.20 | 75.50 |
11.95 GHz | 12.086 | 3.684 | 1.21 | 76.70 |
12.2 GHz | 11.918 | 3.633 | 1.23 | 77.80 |
12.45 GHz | 11.769 | 3.587 | 1.25 | 78.80 |
12.7 GHz | 11.634 | 3.546 | 1.26 | 79.70 |
12.95 GHz | 11.514 | 3.509 | 1.28 | 80.60 |
13.2 GHz | 11.405 | 3.476 | 1.29 | 81.40 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
11.7–13.25 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 150 mm | 5.906 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 380 mm | 14.961 in |
Minimum Bend Radius, Single Bend (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Single Bend (H Plane) | 280 mm | 11.024 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -25 °C to +60 °C (-13 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Fire Retardancy Test Method | UL 1666/CATVR/CMR |
Toxicity Index Test Method | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.43 kg/m | 0.289 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UL/ETL Certification
![]() |
CATVR/CMR |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 28.2 mm | 1.11 in |
Diameter Over Jacket (H Plane) | 17.1 mm | 0.673 in |
Cable Volume | 251 L/km | 2.702 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 7.67 GHz |
Group Delay at Frequency | 128 ns/100 ft @ 12.700 GHz | 419 ns/100 m @ 12.700 GHz |
Operating Frequency Band | 11.7 – 13.25 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
11.7 GHz | 12.276 | 3.742 | 1.20 | 75.50 |
11.95 GHz | 12.086 | 3.684 | 1.21 | 76.70 |
12.2 GHz | 11.918 | 3.633 | 1.23 | 77.80 |
12.45 GHz | 11.769 | 3.587 | 1.25 | 78.80 |
12.7 GHz | 11.634 | 3.546 | 1.26 | 79.70 |
12.95 GHz | 11.514 | 3.509 | 1.28 | 80.60 |
13.2 GHz | 11.405 | 3.476 | 1.29 | 81.40 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
11.7–13.25 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 150 mm | 5.906 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 380 mm | 14.961 in |
Minimum Bend Radius, Single Bend (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Single Bend (H Plane) | 280 mm | 11.024 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -25 °C to +60 °C (-13 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Fire Retardancy Test Method | UL 1666/CATVR/CMR |
Toxicity Index Test Method | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.43 kg/m | 0.289 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UL/ETL Certification
![]() |
CATVR/CMR |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse