Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

7832561-GF

Replacement radome, with flash, and hardware kit for HX12 and USX12 antennas

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Radome replacement

General Specifications

Color Gray

Material Specifications

Material Type Fabric

Packaging and Weights

Included Hardware | Radome

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Radome replacement

General Specifications

Color Gray

Material Specifications

Material Type Fabric

Packaging and Weights

Included Hardware | Radome

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification