Warning Icon
This product was discontinued on: July 31, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

S-2-CPUSE-L-NI

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Two-way Low Power Splitter, 555-2700MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 79 mm | 3.11 in
Length 107 mm | 4.213 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.3 dB @ 555–960 MHz | 0.4 dB @ 1710–2700 MHz
Average Power, maximum 80 W
Impedance 50 ohm
Isolation at Frequency Band 17 dB @ 555–698 MHz | 20 dB @ 698–2700 MHz
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 1 kW
Power Rating, combining 0.5 W
Power Rating, Splitting 80 W
Reflected Power, maximum 3 W
Split Loss 3 dB
VSWR at Frequency Band 1.2:1 @ 698–2700 MHz | 1.43:1 @ 555–698 MHz

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 100 mm | 3.937 in
Length, packed 130 mm | 5.118 in
Volume 520000 mm³ | 31.732 in³
Weight, gross 0.31 kg | 0.683 lb
Weight, net 0.26 kg | 0.573 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter

General Specifications

Device Type Splitter
Application Indoor/Outdoor
Color Black
Inner Contact Plating Silver
Interface N Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 79 mm | 3.11 in
Length 107 mm | 4.213 in

Electrical Specifications

3rd Order IMD -150 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.3 dB @ 555–960 MHz | 0.4 dB @ 1710–2700 MHz
Average Power, maximum 80 W
Impedance 50 ohm
Isolation at Frequency Band 17 dB @ 555–698 MHz | 20 dB @ 698–2700 MHz
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 1 kW
Power Rating, combining 0.5 W
Power Rating, Splitting 80 W
Reflected Power, maximum 3 W
Split Loss 3 dB
VSWR at Frequency Band 1.2:1 @ 698–2700 MHz | 1.43:1 @ 555–698 MHz

Environmental Specifications

Operating Temperature -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 100 mm | 3.937 in
Length, packed 130 mm | 5.118 in
Volume 520000 mm³ | 31.732 in³
Weight, gross 0.31 kg | 0.683 lb
Weight, net 0.26 kg | 0.573 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification