H-3-UW-N-AI6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Low PIM Air Dielectric Hybrid Coupler, 555–6000 MHz
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid coupler |
General Specifications
Device Type | Hybrid |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 36 mm | 1.417 in |
Width | 79 mm | 3.11 in |
Length | 145 mm | 5.709 in |
Electrical Specifications
3rd Order IMD | -163 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power, maximum | 200 W |
Coupling | 3.1 dB |
Coupling Tolerance | ±0.7dB @ 610-6000 MHz | ±1.1dB @ 555–610 MHz |
Impedance | 50 ohm |
Isolation Between Bands | 20 dB |
Operating Frequency Band | 555 – 6000 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 200 W |
VSWR | 1.25 |
Mechanical Specifications
Coupling Nut Proof Torque | 4.5 N-m | 39.828 in lb |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Height, packed | 60 mm | 2.362 in |
Width, packed | 105 mm | 4.134 in |
Length, packed | 170 mm | 6.693 in |
Weight, gross | 0.64 kg | 1.411 lb |
Weight, net | 0.57 kg | 1.257 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid coupler |
General Specifications
Device Type | Hybrid |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 36 mm | 1.417 in |
Width | 79 mm | 3.11 in |
Length | 145 mm | 5.709 in |
Electrical Specifications
3rd Order IMD | -163 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power, maximum | 200 W |
Coupling | 3.1 dB |
Coupling Tolerance | ±0.7dB @ 610-6000 MHz | ±1.1dB @ 555–610 MHz |
Impedance | 50 ohm |
Isolation Between Bands | 20 dB |
Operating Frequency Band | 555 – 6000 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 200 W |
VSWR | 1.25 |
Mechanical Specifications
Coupling Nut Proof Torque | 4.5 N-m | 39.828 in lb |
Environmental Specifications
Operating Temperature | -35 °C to +85 °C (-31 °F to +185 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Height, packed | 60 mm | 2.362 in |
Width, packed | 105 mm | 4.134 in |
Length, packed | 170 mm | 6.693 in |
Weight, gross | 0.64 kg | 1.411 lb |
Weight, net | 0.57 kg | 1.257 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse