Warning Icon
This product was discontinued on: July 31, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

AT-15-43-MFI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

15 dB Low PIM Attenuator 555–2700 4.3-10 M-F

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Attenuator

General Specifications

Device Type Attenuator
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 4.3-10 Male
Interface 2 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 76 mm | 2.992 in
Width 130 mm | 5.118 in
Length 266 mm | 10.472 in

Electrical Specifications

3rd Order IMD -162 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 19 dB
Attenuation 15 dB
Attenuation Tolerance ±1.0 dB @ 698–2700 MHz | ±2.0 dB @ 555–698 MHz
Average Power, maximum 100 W
Impedance 50 ohm
Operating Frequency Band 555 – 2700 MHz
VSWR 1.25

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 150 mm | 5.906 in
Width, packed 225 mm | 8.858 in
Length, packed 370 mm | 14.567 in
Weight, gross 3.37 kg | 7.43 lb
Weight, net 2.8 kg | 6.173 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Attenuator

General Specifications

Device Type Attenuator
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 4.3-10 Male
Interface 2 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 76 mm | 2.992 in
Width 130 mm | 5.118 in
Length 266 mm | 10.472 in

Electrical Specifications

3rd Order IMD -162 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 19 dB
Attenuation 15 dB
Attenuation Tolerance ±1.0 dB @ 698–2700 MHz | ±2.0 dB @ 555–698 MHz
Average Power, maximum 100 W
Impedance 50 ohm
Operating Frequency Band 555 – 2700 MHz
VSWR 1.25

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 150 mm | 5.906 in
Width, packed 225 mm | 8.858 in
Length, packed 370 mm | 14.567 in
Weight, gross 3.37 kg | 7.43 lb
Weight, net 2.8 kg | 6.173 lb

Product Specification

Product Specification