Warning Icon
This product was discontinued on: July 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

CMAX-DMF3-43-CI53

Low PIM Directional 4x4 MIMO In-Building Antenna, 3300-3800MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type In-building antenna

General Specifications

Application Indoor/Outdoor
Antenna Type Directional
Polarization ±45°
Color White (RAL 9016)
Number of Ports 4
Pigtail Cable 670-141SXE, plenum rated
Radome Material ASA+PC, UV stabilized
RF Connector Interface 4.3-10 Female

Dimensions

Width 210 mm | 8.268 in
Depth 48 mm | 1.89 in
Length 210 mm | 8.268 in
Pigtail Length 450 mm | 17.717 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 3300 – 3800 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 3300–3800
Gain, dBi 11.3
Beamwidth, Horizontal, degrees 63
Beamwidth, Vertical, degrees 30
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 25
Isolation, Cross Polarization, dB 25
VSWR | Return loss, dB 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153
Input Power per Port, maximum, watts 100

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%

Packaging and Weights

Height, packed 250 mm | 9.843 in
Depth, packed 125 mm | 4.921 in
Length, packed 250 mm | 9.843 in
Included Mounting bracket
Packaging quantity 1
Weight, gross 1.62 kg | 3.571 lb
Weight, net 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

Product Classification

Product Type In-building antenna

General Specifications

Application Indoor/Outdoor
Antenna Type Directional
Polarization ±45°
Color White (RAL 9016)
Number of Ports 4
Pigtail Cable 670-141SXE, plenum rated
Radome Material ASA+PC, UV stabilized
RF Connector Interface 4.3-10 Female

Dimensions

Width 210 mm | 8.268 in
Depth 48 mm | 1.89 in
Length 210 mm | 8.268 in
Pigtail Length 450 mm | 17.717 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 3300 – 3800 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 3300–3800
Gain, dBi 11.3
Beamwidth, Horizontal, degrees 63
Beamwidth, Vertical, degrees 30
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 25
Isolation, Cross Polarization, dB 25
VSWR | Return loss, dB 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153
Input Power per Port, maximum, watts 100

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%

Packaging and Weights

Height, packed 250 mm | 9.843 in
Depth, packed 125 mm | 4.921 in
Length, packed 250 mm | 9.843 in
Included Mounting bracket
Packaging quantity 1
Weight, gross 1.62 kg | 3.571 lb
Weight, net 0.9 kg | 1.984 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant