CVV65ASX-M | CVV65ASX-3X2
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Three DualPol® antennas under one radome
- Utilizes AccuRET® actuator(s) on the back of the antenna
- High band antennas are arranged side-by-side for optimum MIMO 4x4/4x2 performance
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | CVV65ASX-3X2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180.5 mm | 7.106 in |
Length | 1412 mm | 55.591 in |
Net Weight, without mounting kit | 17.6 kg | 38.801 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. | |
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.4 | 14.5 | 17.2 | 17.4 | 18.0 | 18.2 | 18.4 |
Beamwidth, Horizontal, degrees | 70 | 69 | 60 | 62 | 63 | 63 | 57 |
Beamwidth, Vertical, degrees | 15.5 | 14.5 | 7.2 | 6.7 | 6.3 | 5.5 | 5.2 |
Beam Tilt, degrees | 0–15 | 0–15 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 15 | 13 | 14 | 15 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 28 | 29 | 28 | 30 | 30 | 30 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.3 | 16.9 | 17.3 | 17.5 | 17.7 | 17.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.7 | ±0.4 | ±0.6 | ±0.7 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.2 8 ° | 14.1 15 ° | 13.8 | 0 ° | 14.4 8 ° | 14.3 15 ° | 13.9 | 2 ° | 16.9 7 ° | 17.112 ° | 16.5 | 2 ° | 17.2 7 ° | 17.412 ° | 16.9 | 2 ° | 17.5 7 ° | 17.712 ° | 17.1 | 2 ° | 17.8 7 ° | 18.012 ° | 17.0 | 2 ° | 17.9 7 ° | 18.212 ° | 17.0 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1.8 | ±5.3 | ±6.5 | ±5.8 | ±6.1 | ±4.3 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±0.8 | ±0.5 | ±0.3 | ±0.5 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 15 | 16 | 15 | 14 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 25 | 24 | 24 | 24 | 23 |
CPR at Boresight, dB | 25 | 24 | 16 | 18 | 17 | 16 | 20 |
CPR at Sector, dB | 12 | 11 | 11 | 13 | 11 | 7 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 205.0 N @ 150 km/h (46.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 429 mm | 16.89 in |
Depth, packed | 329 mm | 12.953 in |
Length, packed | 1672 mm | 65.827 in |
Weight, gross | 30.9 kg | 68.123 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | CVV65ASX-3X2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180.5 mm | 7.106 in |
Length | 1412 mm | 55.591 in |
Net Weight, without mounting kit | 17.6 kg | 38.801 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.4 | 14.5 | 17.2 | 17.4 | 18.0 | 18.2 | 18.4 |
Beamwidth, Horizontal, degrees | 70 | 69 | 60 | 62 | 63 | 63 | 57 |
Beamwidth, Vertical, degrees | 15.5 | 14.5 | 7.2 | 6.7 | 6.3 | 5.5 | 5.2 |
Beam Tilt, degrees | 0–15 | 0–15 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 15 | 13 | 14 | 15 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 28 | 29 | 28 | 30 | 30 | 30 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.3 | 16.9 | 17.3 | 17.5 | 17.7 | 17.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.7 | ±0.4 | ±0.6 | ±0.7 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.2; 8 ° | 14.1; 15 ° | 13.8 | 0 ° | 14.4; 8 ° | 14.3; 15 ° | 13.9 | 2 ° | 16.9; 7 ° | 17.1;12 ° | 16.5 | 2 ° | 17.2; 7 ° | 17.4;12 ° | 16.9 | 2 ° | 17.5; 7 ° | 17.7;12 ° | 17.1 | 2 ° | 17.8; 7 ° | 18.0;12 ° | 17.0 | 2 ° | 17.9; 7 ° | 18.2;12 ° | 17.0 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1.8 | ±5.3 | ±6.5 | ±5.8 | ±6.1 | ±4.3 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±0.8 | ±0.5 | ±0.3 | ±0.5 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 15 | 16 | 15 | 14 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 25 | 24 | 24 | 24 | 23 |
CPR at Boresight, dB | 25 | 24 | 16 | 18 | 17 | 16 | 20 |
CPR at Sector, dB | 12 | 11 | 11 | 13 | 11 | 7 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 205.0 N @ 150 km/h (46.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 429 mm | 16.89 in |
Depth, packed | 329 mm | 12.953 in |
Length, packed | 1672 mm | 65.827 in |
Weight, gross | 30.9 kg | 68.123 lb |
Click on image to enlarge. | |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse