ASPJ810
1-port sector antenna, 870–960 MHz, 60° HPBW, fixed electrical tilt
Specifications
Features and Benefits
- Enclosed driven element protects against icing, water penetration, and corrosion
- Unique mounts allow vertical or horizontal polarization
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Off-white |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radiator Material | Aluminum |
RF Connector Interface | N Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Width | 180.3 mm | 7.098 in |
Depth | 5.8 mm | 0.228 in |
Length | 685.8 mm | 27 in |
Net Weight, without mounting kit | 0.9 kg | 1.984 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 870 – 960 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 870–960 |
Gain, dBi | 12.1 |
Beamwidth, Horizontal, degrees | 60 |
Beamwidth, Vertical, degrees | 30 |
Beam Tilt, degrees | 0 |
Front-to-Back Ratio at 180°, dB | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 150 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 71.2 N @ 100 mph (16.0 lbf @ 100 mph) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Included | U-bolts |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Off-white |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radiator Material | Aluminum |
RF Connector Interface | N Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Width | 180.3 mm | 7.098 in |
Depth | 5.8 mm | 0.228 in |
Length | 685.8 mm | 27 in |
Net Weight, without mounting kit | 0.9 kg | 1.984 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 870 – 960 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 870–960 |
Gain, dBi | 12.1 |
Beamwidth, Horizontal, degrees | 60 |
Beamwidth, Vertical, degrees | 30 |
Beam Tilt, degrees | 0 |
Front-to-Back Ratio at 180°, dB | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 |
Input Power per Port, maximum, watts | 150 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 71.2 N @ 100 mph (16.0 lbf @ 100 mph) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Included | U-bolts |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse